Philips CoreLine trunking gen2.5

Innovative LED light lines have never been so simple

Products

LL241X 53S/840 PSU NE WB 5x1.5 WH
LL241X 53S/840 PSU NE WB 5x1.5 WH
910925870120
LL241X 80S/840 HE PSU WB 5x1.5 WH
LL241X 80S/840 HE PSU WB 5x1.5 WH
910925870121
LL242X 80S/840 HE PSU WB 5x1.5 WH
LL242X 80S/840 HE PSU WB 5x1.5 WH
910925870126

Product family information

Description

CoreLine Trunking gen2 is a light-line system that is designed for simplicity. It comes in a choice of lengths, flux packages and beam shapes to suit every project and application. Easy to use and integrate with spots and sensors, CoreLine Trunking gen2 provides consistent, high-quality lighting with added protection against accidental water ingress. The innovative system is also easy to assemble and install for faster retrofits and refurbishments

Benefits

  • Simplicity – easy to understand architecture

  • Wide portfolio offer including emergency lighting options

Features

  • Intuitive, single layer architecture – only #2 12NCs needed to create a line

  • Choice of 3 lengths, each with 3 flux packages

Applications

  • Food and Large Retailers
  • Manufacturing
  • Warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine trunking gen2.5 en_SA pdf 428.9 kB
Install instructions
Installation instruction LL240XI EL pdf 2.1 MB
Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB
EcoDesign document
EcoDesign pdf 329.9 kB

Visuals

Family-Photographs-CoreLine trunking gen2.5
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CoreLine trunking gen2.5
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-CoreLine-trunking-Gen2.5-LL243X-Ref-910925871832 pdf 1003.3 kB
Environmental product declaration
EPD-CoreLine-trunking-Gen2.5-LL242X-Ref-910925871831 pdf 936.9 kB
Environmental product declaration
EPD-CoreLine-trunking-Gen2.5-LL241X-Ref-910925871830 pdf 1003.3 kB