Philips FlexBlend Recessed

FlexBlend - Unlocking the potential of LED lighting in offices

Products

RC340B 36S/940 PSE W60L60 VPC MLO PIP
RC340B 36S/940 PSE W60L60 VPC MLO PIP
910925866968

Product family information

Description

Office owners and staff responsible for lighting operations are searching for high quality yet energy-efficient lighting that complies with norms and regulations. Designed to support these needs, Philips FlexBlend is enabling building owners to fully optimize their lighting operations, by offering office-compliant lighting with an attractive return on investment. Furthermore, FlexBlend provides the required flexibility by being easy applied on different ceiling types as well as in different office spaces like open office or meeting rooms. Though technology is changing fast, the ideal lighting solution is also expected to be ready to incorporate innovations and future advances that can help optimize operations further. For this reason, Philips FlexBlend is also ready to be connected to controls such as Actilume or used together with the Philips SpaceWise lighting system. It can also be connected to software-based lighting systems like Interact Office, which provides the luminaire with further intelligence and enables it to collect valuable data about its environment

Benefits

  • High-quality office-compliant lighting

  • Choice of three different exit-windows

Features

  • Fully office-compliant (UGR <19)

  • Homogenous and uniform light effect

Applications

  • Offices
  • Education
  • Healthcare
  • Banks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet FlexBlend Recessed en_SA pdf 1.5 MB
Additional literature
Environmental product declaration for the FlexBlend LED-based luminaire pdf 819.9 kB
Additional literature
Brochure FlexBlend pdf 3.7 MB
EcoDesign document
EcoDesign pdf 748.8 kB

Visuals

Family-Photographs-FlexBlend Recessed
Multiple assets - Visuals
Revit file
FlexBlend Recssed-Revit files zip 29.5 MB

Photometry and Lighting design

Family-IES-FlexBlend Recessed
Multiple assets - Software Plugins

Other

Environmental product declaration
FlexBlend Recessed EPD pdf 819.9 kB