Philips FlexBlend Recessed, 38 W, 600x600 mm, PCV, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC340B 36S/940 DEIA W60L60 PCV MLO

Product Description

600x600 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 38 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925866978
Full order code: 871951410241500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 DEIA W60L60 PCV MLO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925866978 en_SA pdf 446.7 kB

Brochures

Install instructions
FlexBlend_RC340B_PCV_MI_SLR pdf 5.3 MB

Visuals

Product-Photographs-910925866978_EU
Multiple assets - Visuals
Product-Diagrams-910925866978_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 36S/940 DEIA W60L60 PCV MLO IES
Revit file
RC340B 36S/940 DEIA W60L60 PCV MLO 910925866978 ZIP
Dialux
ULD File - RC340B 36S/940 DEIA W60L60 PCV MLO ULD
Relux
ROLF File - RC340B 36S/940 DEIA W60L60 PCV MLO ROLFZ
LDT
LDT File - RC340B 36S/940 DEIA W60L60 PCV MLO LDT