Philips FlexBlend Recessed, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC340B 36S/940 DEIA W60L60 VPC PCS

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925866973
Full order code: 871951410236100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 DEIA W60L60 VPC PCS txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925866973 en_SA pdf 444.4 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866973_EU
Multiple assets - Visuals
Product-Diagrams-910925866973_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 36S/940 DEIA W60L60 VPC PCS IES
Revit file
RC340B 36S/940 DEIA W60L60 VPC PCS 910925866973 ZIP
Dialux
ULD File - RC340B 36S/940 DEIA W60L60 VPC PCS ULD
Relux
ROLF File - RC340B 36S/940 DEIA W60L60 VPC PCS ROLFZ
LDT
LDT File - RC340B 36S/940 DEIA W60L60 VPC PCS LDT