Downlight, Plastic, White, Surface, Power supply unit external (On/Off), 5900 lm, 37 W, 158 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Order code: 910505104876
Full order code: 872016983766900
Specifications
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Surface
Value ladder
Specification
Warranty period
5 years
Luminous Flux
5,900 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
158 lm/W
Color rendering index (CRI)
>80
Light source color
840 neutral white
Optic type
-
Luminaire light beam spread
-
Unified glare rating CEN
19
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
12 A
Inrush time
0.1 ms
Power Consumption
37 W
Power Factor (Fraction)
0.9
Connection
-
Cable
-
Number of products on MCB of 16 A type B
24
Suitable for random switching
Yes
Protection class IEC
Safety class II
Dimmable
No
Driver/power unit/transformer
Power supply unit external (On/Off)
Constant light output
No
Housing Material
Plastic
Reflector material
Polycarbonate aluminum coated
Optic material
-
Optical cover material
-
Fixation material
-
Housing Color
White
Optical cover finish
-
Overall height
230 mm
Overall diameter
200 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Mounting
Surface
Net Weight (Piece)
1.100 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
-
Photobiological risk
Photobiological risk group 0 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
-10% / +10%
Initial chromaticity
(0.38,0.38)
Power consumption tolerance
+/-10%
Control gear failure rate at median useful life 50000 h
5 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
16 kg CO₂e
Product non-virgin material ratio
7.12 %
Recyclable content ratio of the finished product
28.7 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
DN610C 60S/840UE PSU-E C WH
Full product name
DN610C 60S/840UE PSU-E C WH
Full product code
872016983766900
Order code
910505104876
Material Nr. (12NC)
910505104876
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169837669
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169837669
Product family code
DN610C [LuxSpace, surface mounted]
Dimension Drawing (without table) - DN610C 60S/840UE PSU-E C WH