Philips LuxSpace Compact, surface & suspended

Philips LuxSpace Compact, surface & suspended: UltraEfficient, stylish, and perfect for high ceilings

Products

Product family information

Description

Philips LuxSpace is designed to provide the perfect combination of efficiency, high visual comfort, and stylish design without compromising on lighting performance. LuxSpace offers a long lifetime and efficacy of up to 175 lm/W, along with excellent color rendering and light distribution which have a major influence on the visual and non-visual effects of light on human health and well-being. The LuxSpace downlight family offers a wide choice of options for creating the desired ambience and supporting user comfort, no matter what the application is.

Benefits

  • Best-in-class efficacy of up to 175 lm/W

  • Gentle, natural light ensures visual comfort

Features

  • Surface-mounted (DN610C) and Suspended (DN610P)

  • Choice of five optics: high gloss, faded lines, matte, white and black

Applications

  • Offices
  • Retail
  • Hospitals and Care Centers
  • Hospitality
  • Airports
  • Municipal Buildings
  • Atriums

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LuxSpace Compact, surface & suspended en_SA pdf 636.2 kB

Visuals

Family-Photographs-LuxSpace Compact, surface & suspended
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LuxSpace Compact, surface & suspended
Multiple assets - Software Plugins

Other

Environmental product declaration
LuxSpace Compact, surface & suspended EPD pdf 1.1 MB
Environmental product declaration
LuxSpace Compact, surface & suspended EPD pdf 1.7 MB