Downlight, Plastic, White, Surface, Power supply unit external (On/Off), 2200 lm, 23 W, 96 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Order code: 910505104874
Full order code: 872016983764500
Specifications
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Surface
Value ladder
Specification
Warranty period
5 years
Luminous Flux
2,200 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
96 lm/W
Color rendering index (CRI)
>80
Light source color
840 neutral white
Optic type
-
Luminaire light beam spread
-
Unified glare rating CEN
19
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
14.5 A
Inrush time
0.150 ms
Power Consumption
23 W
Power Factor (Fraction)
0.9
Connection
-
Cable
-
Number of products on MCB of 16 A type B
54
Suitable for random switching
Yes
Protection class IEC
Safety class II
Dimmable
No
Driver/power unit/transformer
Power supply unit external (On/Off)
Constant light output
No
Housing Material
Plastic
Reflector material
Polycarbonate
Optic material
-
Optical cover material
-
Fixation material
-
Housing Color
White
Optical cover finish
-
Overall height
230 mm
Overall diameter
200 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Mounting
Surface
Net Weight (Piece)
1.100 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
-
Photobiological risk
Photobiological risk group 0 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
-10% / +10%
Initial chromaticity
(0.38,0.38)
Power consumption tolerance
+/-10%
Control gear failure rate at median useful life 50000 h
5 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
16 kg CO₂e
Product non-virgin material ratio
7.12 %
Recyclable content ratio of the finished product
28.7 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)