Philips GreenPerform Batten G3 BN398C

Reliable and flexible

Products

BN398X LED69/840 L1200 L1 S OP
BN398X LED69/840 L1200 L1 S OP
911401549002
BN398X LED70/840 L1500 L1 S WB
BN398X LED70/840 L1500 L1 S WB
911401549602
BN398X LED70/865 L1500 L1 S WB
BN398X LED70/865 L1500 L1 S WB
911401549702

Product family information

Description

GreenPerform batten BN398C is a cost competitive linear solution with good performance and multiple lumen output for retail and industry applications. It offers surface mount and suspension installations to cater for different mounting options. Its multiple optic designs accommodate different applications as well.

Benefits

  • High system efficacy with better energy saving

  • Multiple optics for different applications

Features

  • System efficiency up to 140lm/W

  • Wide and batwing beams available to fit different lighting applications

Applications

  • Food & large retail
  • Warehouse
  • Factory
  • Indoor pubic area

Specifications

  • Mounting type
    Suspended Ceiling
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU PSD POE WIA
  • Material
    Housing: SPCC Cover: PMMA
  • Main color of the luminaire
    WH: RAL 9003
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Luminous flux
    2000lm~8700lm
  • Luminaire efficacy
    Up to 150lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB
  • Protection Class IEC61140
    Safety class I; Safety class III - POE
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP20
  • Overall length
    600mm 1200mm 1500mm

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Batten G3 BN398C en_SA pdf 461.4 kB
Install instructions
GreenPerform Batten G3 BN398C pdf 1.2 MB

Visuals

Family-Photographs-GreenPerform Batten G3 BN398C
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Batten G3 BN398C
Multiple assets - Software Plugins
Family IES collection
GreenPerform Batten G3 zip 180.4 kB