Philips CoreLine Batten, 31 W, L1200 mm, 3800 lm, 3000 K, Opal, IP20/40, TW1-ready
BN126C LED38S/830 PSU L1200
Product Description
L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 3800 lm, 31 W, 120 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified