Philips CoreLine Recessed Spot gen2

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine Recessed Spot gen2 delivers on the CoreLine promise of innovative, easy to use and high-quality luminaires. Its modular design allows “configure to fit” option that better responds to your specific needs. The range offers a wide range choice on light color (CCT), light output, color finish, frame types and connectivity options. The compact and lite design of CoreLine Recessed Spot gen2, always incorporating a push in connector allowing loop in/out wiring and supporting a wide range of wire diameters/cross-sectional area, makes installation hassle-free. High quality of light, numerous connectivity options, long luminaire lifetime and high system efficacy makes CoreLine Recessed Spot gen2 an ideal accent solution for your indoor spot lighting applications.

Benefits

  • Diversity thanks to modular design, responding to a wide range of needs

  • Notably easy to install and maintain

Features

  • Available in fixed or adjustable versions

  • CE, UKCA and ENEC certified

Applications

  • Hospitality
  • Retail
  • Offices
  • Residential
  • HoReCa
  • Wide range of General Indoor applications
  • Corridors
  • Meeting rooms
  • Bathrooms and toilets
  • Break-out areas
  • Shelf and cabinets

Warning & Safety

  • The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements, as per the product mounting instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Recessed Spot gen2 en_SA pdf 1.3 MB
EcoDesign document
EcoDesign pdf 6.8 MB

Visuals

Family-Photographs-CoreLine Recessed Spot gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CoreLine Recessed Spot gen2
Multiple assets - Software Plugins