Philips CoreLine Recessed Spot gen2, Adjustable, 12 W, D68 mm, 1300 lm, 3000 K, Wireless, Interact Ready, Wide beam, White, IP20/44

RS156B LED12-WB-/830 D68 WIA PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, White, Recessed, Wireless driver Interact System ready external, 1300 lm, 12 W, 108 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401821984
Full order code: 871951494093299

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401821984 en_SA pdf 442.0 kB

Brochures

Install instructions
CoreLine Recessed Spot gen2 D68mm 1200lm WIA MI pdf 2.2 MB

Visuals

Product-Photographs-911401821984_EU
Multiple assets - Visuals
Product-Diagrams-911401821984_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS156B LED12-WB-/830 D68 WIA PI6 WH IES
Revit file
RS156B LED12-WB-/830 D68 WIA PI6 WH 911401821984 ZIP
Dialux
ULD File - RS156B LED12-WB-/830 D68 WIA PI6 WH ULD
Relux
ROLF File - RS156B LED12-WB-/830 D68 WIA PI6 WH ROLFZ
LDT
LDT File - RS156B LED12-WB-/830 D68 WIA PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS156B LED12 WB 830 D68 WIA PI6 WH 911401821984 pdf 698.6 kB