Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D68 mm, 800 lm, 4000 K, Phase-cut dim, Wide beam, White, IP20/44

RS156B LED6-WB-/840 D68 PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, White, Recessed, Power supply unit regulating external, 800 lm, 7.2 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401820784
Full order code: 871951494081999

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401820784 en_SA pdf 318.3 kB

Brochures

Install instructions
CL-Recessed-Spot-RS155-156-D68-650-900-1200lm-PSR-INI-202609 pdf 2.2 MB

Visuals

Product-Photographs-911401820784_EU
Multiple assets - Visuals
Product-Diagrams-911401820784_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS156B LED6-WB-/840 D68 PSR PI6 WH IES
Revit file
RS156B LED6-WB-/840 D68 PSR PI6 WH 911401820784 ZIP
Dialux
ULD File - RS156B LED6-WB-/840 D68 PSR PI6 WH ULD
Relux
ROLF File - RS156B LED6-WB-/840 D68 PSR PI6 WH ROLFZ
LDT
LDT File - RS156B LED6-WB-/840 D68 PSR PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS156B LED6 WB 840 D68 PSR PI6 WH 911401820784 pdf 674.2 kB