Saudi Arabia - English

Philips CoreLine Recessed Spot gen2, Fixed, 7.2 W, D68 mm, 800 lm, 4000 K, Phase-cut dim, Wide beam, Aluminum, IP20/65

RS155B  LED6-WB-/840 D68 PSR PI6 ALU

Product Description

CoreLine Recessed Spot gen2, Fixed, D68 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating external, 800 lm, 7.2 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401824684
Full order code: 871951494168799

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401824684 en_SA pdf 323.5 kB

Brochures

Install instructions
CL-Recessed-Spot-RS155-156-D68-650-900-1200lm-PSR-INI-202609 pdf 2.2 MB

Visuals

Product-Photographs-911401824684_EU
Multiple assets - Visuals
Product-Diagrams-911401824684_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS155B  LED6-WB-/840 D68 PSR PI6 ALU IES
Revit file
RS155B  LED6-WB-/840 D68 PSR PI6 ALU 911401824684 ZIP
Dialux
ULD File - RS155B  LED6-WB-/840 D68 PSR PI6 ALU ULD
Relux
ROLF File - RS155B  LED6-WB-/840 D68 PSR PI6 ALU ROLFZ
LDT
LDT File - RS155B  LED6-WB-/840 D68 PSR PI6 ALU LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS155B  LED6 WB 840 D68 PSR PI6 ALU 911401824684 pdf 704.7 kB