Saudi Arabia - English

Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D68 mm, HALOX, 750 lm, 3000 K, Phase-cut dim, Wide beam, White, IP20/44

RS156B LED6-WB-/830 D68HALOX PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D68 mm, Halox®100 concrete ceiling installation accessory version (“tunnel 190” needed for external drivers), Aluminum die-cast, White, Recessed, Power supply unit regulating external, 750 lm, 7.2 W, 104 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401821084
Full order code: 871951494084099

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401821084 en_SA pdf 308.0 kB

Brochures

Install instructions
CL-Recessed-Spot-RS155-156-D68-650-900-1200lm-PSR-INI-202609 pdf 2.2 MB

Visuals

Product-Photographs-911401821084_EU
Multiple assets - Visuals
Product-Diagrams-911401821084_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS156B LED6-WB-/830 D68HALOX PSR PI6 WH IES
Revit file
RS156B LED6-WB-/830 D68HALOX PSR PI6 WH 911401821084 ZIP
Dialux
ULD File - RS156B LED6-WB-/830 D68HALOX PSR PI6 WH ULD
Relux
ROLF File - RS156B LED6-WB-/830 D68HALOX PSR PI6 WH ROLFZ
LDT
LDT File - RS156B LED6-WB-/830 D68HALOX PSR PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS156B LED6 WB 830 D68HALOX PSR PI6 WH 911401821084 pdf 648.4 kB