Saudi Arabia - English

Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D68 mm, 720 lm, 2700 K, Phase-cut dim, Wide beam, Aluminum, IP20/44

RS156B LED6-WB-/827 D68 PSR PI6 ALU

Product Description

CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating external, 720 lm, 7.2 W, 100 lm/W, 2700 K, (0.46, 0.41) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401820984
Full order code: 871951494083399

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401820984 en_SA pdf 326.5 kB

Brochures

Install instructions
CL-Recessed-Spot-RS155-156-D68-650-900-1200lm-PSR-INI-202609 pdf 2.2 MB

Visuals

Product-Photographs-911401820984_EU
Multiple assets - Visuals
Product-Diagrams-911401820984_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS156B LED6-WB-/827 D68 PSR PI6 ALU IES
Revit file
RS156B LED6-WB-/827 D68 PSR PI6 ALU 911401820984 ZIP
Dialux
ULD File - RS156B LED6-WB-/827 D68 PSR PI6 ALU ULD
Relux
ROLF File - RS156B LED6-WB-/827 D68 PSR PI6 ALU ROLFZ
LDT
LDT File - RS156B LED6-WB-/827 D68 PSR PI6 ALU LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS156B LED6 WB 827 D68 PSR PI6 ALU 911401820984 pdf 704.0 kB