Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D68 mm, 800 lm, 4000 K, Phase-cut dim, Wide beam, Aluminum, IP20/44
RS156B LED6-WB-/840 D68 PSR PI6 ALU
Product Description
CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating external, 800 lm, 7.2 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years