Philips GreenUp Spotlight

Deep Recessed spotlight, limited built in height, wide range of opitons.

New

Products

RS078B P9 930 PSU MB D75 G-BK WH
RS078B P9 930 PSU MB D75 G-BK WH
911401815389
RS078B P9 930 PSU MB D75 G-WH WH
RS078B P9 930 PSU MB D75 G-WH WH
911401815489
RS078B P9 940 PSU MB D75 G-BK WH
RS078B P9 940 PSU MB D75 G-BK WH
911401815589
RS078B P9 940 PSU MB D75 G-WH WH
RS078B P9 940 PSU MB D75 G-WH WH
911401815689
RS078B P9 930 PSU WB D75 G-BK WH
RS078B P9 930 PSU WB D75 G-BK WH
911401815789
RS078B P9 930 PSU WB D75 G-WH WH
RS078B P9 930 PSU WB D75 G-WH WH
911401815889
RS078B P9 940 PSU WB D75 G-BK WH
RS078B P9 940 PSU WB D75 G-BK WH
911401815989
RS078B P9 940 PSU WB D75 G-WH WH
RS078B P9 940 PSU WB D75 G-WH WH
911401816089

Product family information

Description

GreenUp Spotlight combines good-enough performance with a compact footprint, featuring a shallow luminaire height of just 62mm - 85mm. Its deep recessed structure ensures improved visual comfort , while the 0-25° tiltable feature allows for flexible directional lighting. Built with a robust die-cast housing and front ring for lasting durability, this series offers a wide range of options to widely suit your indoor lighting projects.

Benefits

  • Compact design

  • Strong touch & feel

Features

  • 62mm - 85mm luminaire height

  • 0-25 degree tiltable

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Spotlight en_SA pdf 394.7 kB

Visuals

Family-Photographs-GreenUp Spotlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenUp Spotlight
Multiple assets - Software Plugins