Pakistan - English

Signify BPS962 | GRANDVILLE LED, GRN45 | LED GreenLine 4500 lm

BPS962 LED45/830 II LO CLO-DDF6 C4K

New

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1842 lm, 29.2 W, 63 lm/W, 3000 K, (0.4338, 0.4030) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630298
Full order code: 871829198565500

Specifications

  • Lamp family code
    GRN45 [LED GreenLine 4500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product