Pakistan - English

Signify GrandeVille LED

GrandeVille LED: a design classic for any urban application

New

Products

BPS962 LED45/830 II LO CLO-DDF6 C4K
BPS962 LED45/830 II LO CLO-DDF6 C4K
919008630298
BPS962 LED29/830 DF CLO-DDF6 C4K
BPS962 LED29/830 DF CLO-DDF6 C4K
919008630301
BPS962 LED34/840 DF CLO-DDF6 C4K
BPS962 LED34/840 DF CLO-DDF6 C4K
919008630302
BPS962 LED29/830 LO CLO-DDF6 C4K
BPS962 LED29/830 LO CLO-DDF6 C4K
919008630303
BPS962 LED29/830 LO-O CLO-DDF6 C4K
BPS962 LED29/830 LO-O CLO-DDF6 C4K
919008630305
BPS962 LED34/840 LO-O CLO-DDF6 C4K
BPS962 LED34/840 LO-O CLO-DDF6 C4K
919008630306

Product family information

Description

Today’s customers want luminaires that provide both energy efficiency and a visually-comfortable light effect. GrandeVille LED luminaires offer the perfect combination of functional and aesthetical characteristics. A classic design, clean lines and robust materials make this LED lighting ideal for all urban settings. The luminaire is well shielded and delivers clear white light, creating a pleasant ambience at the same time as enabling good energy savings. GrandeVille LED luminaires (BPS962) are suitable for mounting on poles or wall brackets. They are also available with a choice of rotation-symmetric light distribution or asymmetric light distribution, which prevents undesired spill light from this classic street lighting. A cover is available in gray or white, which must be ordered separately.

Benefits

  • Classic design – clean lines fit any urban setting

  • Excellent visual comfort

Features

  • Robust materials (IK10)

  • Comfortable white light: 830 or 840

Applications

  • Residential streets, minor roads, parking areas
  • Foot and cycle paths, parks

Downloads