Pakistan - English

Signify CitySwan LED gen3, Urban road & street light, 52 W, 6679 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Safety class II, IP66, SRG6-10

BDS639 LED70/830 II MDM GW CLO SRTB C10K

New

Product Description

Urban road & street light, Polyethylene, Opal, Side-entry for diameter 60 mm, Sensor ready driver Interact System ready, Constant light output, 6679 lm, 52 W, 111 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636281
Full order code: 871951485049100

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable