Philips UrbanGlow LED gen3

UrbanGlow LED Gen3: soft lighting for residential areas

Products

Product family information

Description

UrbanGlow LED Gen3 is an elegant street luminaire with a clean design and tight lines. Created by Copenhagen-based Holscher Design, it fits into older urban areas as well as new residential neighborhoods, walkways, and parks. UrbanGlow LED Gen3 stands out during the day and after dark thanks to its discreet glow top, which emphasizes the design of the luminaire and provides visual lighting and security. For this third generation, we have refreshed the design with a low top and a slimmer design. The luminaire also incorporates the round Ledgine to ensure the highest efficiency and the best possible light distribution for all types of roads and paths. It also comes with the option of a satin diffuser that increases visual comfort and reduces glare. UrbanGlow LED Gen3 is available in a selection of color temperatures. The glow top is also designed to integrate our dynamic RGBW connected uplight solution for city branding and communication. Best of all, it is now available with one or two Zhaga-D4i SR (System Ready) sockets. Choose this option and UrbanGlow LED Gen3 is ready to pair with control and lighting software applications such as Interact. In addition, every UrbanGlow LED Gen3 BPS368 is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programing operations faster and easier, and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Stylish luminaire with a discreet, slim luminous top in a modern, clean design

  • A beautiful design with high technical lighting performance and excellent lighting comfort options

Features

  • Pleasant design with a round LED platform that follows the shape of the luminaire

  • Minimal glare

Applications

  • Smaller residential roads
  • Car parks
  • Pedestrian places, cycle paths and parks

Specifications

  • Performance ambient temperature Tq
    Housing: polycarbonateFrame: AluminumCover: Flat glass
  • Performance ambient temperature Tq
    1560 - 4100 lm system flux
  • Luminaire efficacy
    Neutral White 4000K,Warm White 3000K,Warm  White 2700K,Warm  White 2200K
  • Luminaire efficacy
    Up to 130lm/W, depending on configuration
  • Color Rendering index - CRI
    70, 80
  • Dimming
    PSU: Non-dimmable power supply unitPSR: Dimmable driver with LineSwitchPSD: Dimmable Power supply unit with DALI interface (integrated)PSA: Dimmable driver with AmpDim integratedPSDD: Dimmable driver Dynadim integratedPSD-SR: Power supply unit with DALI and SystemReady interfacePSM: Power supply unit with Coded Mains integrated
  • Constant Light Output (CLO)
    CLO
  • Luminaire efficacy
    -40 to +25 °C
  • Ingress protection
    IP66
  • Serviceability class
    Class A: Driver, LED board, optic, cover is replaceable on-site

Downloads