Philips UrbanGlow LED gen3, Urban road & street light, 32 W, 3865 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Metronomis distribution medium, Interact Ready, Safety class II, IP66

BPS368 LED40/830II MDM GW CLO-DDF12/SRTB

Product Description

Urban road & street light, Polycarbonate, Opal, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 12, 3865 lm, 32 W, 98 lm/W, 3000 K, SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636614
Full order code: 871951485378200

Downloads