UrbanGlow LED gen3, Urban road & street light, 32 W, 3120 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Metronomis distribution medium, Interact Ready, Safety class II, IP66

BPS368LED40/830II MDMDF GW CLODDF12/SRTB

Product Description

Urban road & street light, Polycarbonate, Opal, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 12, 3120 lm, 32 W, 98 lm/W, 3000 K, SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636616
Full order code: 871951485380500

Downloads