Philips UrbanGlow LED gen3, Urban road & street light, 15.8 W, 1966 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Metronomis distribution medium, Safety class II, IP66, SRG6-10

BPS368 LED20/830 II MDM GW CLODDF12 C10K

Product Description

Urban road & street light, Polycarbonate, Opal, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 12, 1966 lm, 15.8 W, 100 lm/W, 3000 K, SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636612
Full order code: 871951485376800

Downloads