Pakistan - English

Signify GrandeVille LED, Urban road & street light, 29.2 W, 1868 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Asymmetrical, Safety class II, IP65, STD

BPS962 LED45/830 A DF CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1868 lm, 29.2 W, 64 lm/W, 3000 K, (0.4338, 0.4030) SDCM <3, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630823
Full order code: 871869625373100

Specifications

  • Lamp family code
    GRN45 [LED GreenLine 4500 lm]
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
    Value
  • Warranty period
    5 years

Downloads

Family

Product