Pakistan - English

Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 81 W, 10545 lm, 3000 K, CRI80, GPRS network, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BSS763LED110/830 II GL-MDW CLOLS850 SRTB

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 10545 lm, 81 W, 109 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634408
Full order code: 871951409084200

Specifications

  • Lamp family code
    LED110 [LED module 11000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product