Pakistan - English

Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 71 W, 9518 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BDS762 LED100/830II GL-MDW CLOLS850 C10K

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 9518 lm, 71 W, 115 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634402
Full order code: 871951409078100

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product