Products
Product | Compare | |||||
---|---|---|---|---|---|---|
8.3 | 1,250 | 4000 | G5 | |||
8.3 | 1,250 | 6500 | G5 | |||
16 | 2,500 | 4000 | G5 | |||
16 | 2,500 | 6500 | G5 | |||
4.5 | 480 | 2700 | S19 | |||
3.5 | 375 | 2700 | S14d | |||
2.2 | 250 | 2700 | S14s | |||
3.5 | 375 | 2700 | S14s |
10 items
of 2
Products per page
Product family information
Description
Philips LEDtube integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Features
Highly energy-efficient
Easy installation