Philips LED, Others, Mains, 500 mm, 3.5 W, 2700 K, 375 lm, CRI 80, 30000 hour(s)

LED 3.5W 500mm S14D WW ND 1CT/4

Product Description

LED, Others, Mains, 500 mm, 3.5 W, 2700 K, 375 lm, CRI 80, 30000 hour(s), 107 lm/W, EEL F, S14d, Beam angle 140 degree(s), Plastic, 500 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1

Order code: 929002444101
Full order code: 871951426364200

Downloads