Philips LED, Others, Mains, 300 mm, 2.2 W, 2700 K, 250 lm, CRI 80, 30000 hour(s)

LED 2.2W 300mm S14S WW ND 1CT/4

Product Description

LED, Others, Mains, 300 mm, 2.2 W, 2700 K, 250 lm, CRI 80, 30000 hour(s), 113 lm/W, EEL E, S14s, Beam angle 140 degree(s), Plastic, 300 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1

Order code: 929002444201
Full order code: 871951426356700

Downloads