Pakistan - English

Philips MasterClass MainsFit (UL Type-B) T8

Perfect for ESCO projects, the MasterClass MainsFit (UL Type B) TLED lamps are DLC certified maximizing energy savings and rebate opportunities.

Products

Product family information

Description

The MasterClass MainsFit (UL Type B) T8 lamps are designed to be the perfect retrofit solution to move from traditional fluorescent lamps to energy saving LEDs. This ballast bypass lamp has everything needed built into the lamp with proven energy savings, long life (70k hours), surge suppression and industry leading safety features. All lamps in the MasterClass MainsFit family are double-ended to help simplify the installation. In addition, all lamps meet the Philips standards for light quality so that end users will be in a comfortable environment regardless of the MasterClass MainsFit lamp type.

Benefits

  • Easy install: All Philips MasterClass MainsFit lamps are double-ended for faster installs

  • Maximum durability: Available in plastic for the best anti-shatter performance

Features

  • Ballast bypass: UL Type B

  • Lifetime delivered: 70,000hr average life rating

Applications

  • Warehouses
  • Schools
  • Offices

Downloads