Philips MasterClass, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 2000 lm, 70000 hour(s)
14.5T8/MAS/48-835/MF20/P/DIM 25/1
Product Description
MasterClass, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 2000 lm, 70000 hour(s), 137.00 lm/W, G13, Plastic
Specifications
- Cap-Base G13
- Nominal lifetime 70,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube