Pakistan - English

Philips MasterClass, LEDtube, T8, 1200 mm, 10.5 W, 3500 K, 1550 lm, 70000 hour(s)

10.5T8/MAS/48-835/MF15/P/DIM 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 10.5 W, 3500 K, 1550 lm, 70000 hour(s), 147.00 lm/W, G13, Plastic

Order code: 929003525104

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads