Products
Product | Compare | |||||
---|---|---|---|---|---|---|
18 | 2,000 | 6500 | G13 | |||
18 | 2,000 | 6500 | G13 | |||
18 | 2,000 | 4000 | G13 | |||
18 | 2,000 | 4000 | G13 | |||
24 | 2,700 | 6500 | G13 | |||
24 | 2,700 | 6500 | G13 | |||
24 | 2,700 | 4000 | G13 | |||
24 | 2,700 | 4000 | G13 |
Product family information
Description
Philips CorePro LEDtubes are the quick and easy way to replace T8 fluorescent or other LED tubes with a fast pack back time. Not only does the Core range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference. There are two ways to install these LED tubes: Rewire your existing fluorescent-based luminaires so the CorePro LEDtubes work directly on the Mains. Or simply change the fluorescent starter to an LED starter that can be used with your Electromagnetic ballasts.
Benefits
Optimized energy savings – about 50% more than fluorescent alternatives
Easy Installation – retrofit or rewire
Features
Choice of colors: 3000K, 4000K and 6500K
The right fit –600mm, 1200mm or 1500mm
Applications
Warning & Safety
NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.
Installation must be done according to the installation diagrams provided with the lamp or available online. Installation must be done by a certified professional.