Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 24 W, 58W TL-D, 6500 K, 2700 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1500mm HO 24W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 24 W, LED alternative to 58W TL-D, 6500 K, 2700 lm, CRI 80, 50000 hour(s), 112 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929001875032
Full order code: 871951447560100

Downloads