Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm HO 18W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 hour(s), 111 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929001874932
Full order code: 871951446958700

Downloads