Products
CorePro LEDtube 1200mm 16W840 G5 I MX
929001275212
CorePro LEDtube 1200mm 16W840 T5 UY
929001275242
CorePro LEDtube 1200mm 16W865 G5 I MX
929001275312
CorePro LEDtube 600mm 8W840 G5 I MX
929001275412
CorePro LEDtube 600mm 8W840 T5 UY
929001275442
CorePro LEDtube 600mm 8W865 G5 I MX
929001275512
CorePro LEDtube 600mm 8W830 G5 I APR
929001380608
CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 3000 K, 1000 lm, 30000 hour(s)
CorePro LEDtube 600mm 8W830 G5 I MX
929001380612
Product family information
Description
The professional LEDtube MainsFit is a better LED solution suitable for replacing T5 fluorescent lamps. The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.
Benefits
Low total cost of ownership
Easy upgrade to LED lighting technology
Features
DLC certified
Reliable performance throughout 50,000hrs