Pakistan - English

Philips CorePro, LEDtube, T5, Mains, Single-ended, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 4000 K, 1850 lm, CRI 80, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 T5 UY

New

Product Description

CorePro, LEDtube, T5, Mains, Single-ended, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 4000 K, 1850 lm, CRI 80, 30000 hour(s), 115 lm/W, G5, Beam angle 200 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929001275242
Full order code: 872110314838400

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family