Pakistan - English

Philips CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 4000 K, 1850 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 G5 I MX

Product Description

CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 4000 K, 1850 lm, 30000 hour(s), 115.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001275212
Full order code: 871869666752100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001275212 en_AA pdf 349.1 kB

Visuals

Product-Photographs-929001275212_EU
Multiple assets
Product-Diagrams-929001275212_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 16W840 G5 I MX ies 39.8 kB