Pakistan - English

Philips CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 3000 K, 1000 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W830 G5 I MX

Product Description

CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, 30000 hour(s), 112.00 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929001380612
Full order code: 871869673414800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001380612 en_AA pdf 473.3 kB

Visuals

Product-Photographs-929001380612_EU
Multiple assets
Product-Diagrams-929001380612_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W830 G5 I MX ies 3.4 kB