Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 9 W, 18W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 1100 lm, 50000 hour(s)

CorePro LEDtube 600mm 9W 5CCT T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 9 W, LED alternative to 18W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 1100 lm, 50000 hour(s), 722 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929004265519
Full order code: 872110304643700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product