Pakistan - English

Philips CorePro LED tube EM/Mains T8

The affordable way to install or replace T8 LEDtubes

Products

Product family information

Description

Philips CorePro LEDtubes are the quick and easy way to replace T8 fluorescent or other LED tubes with a fast pack back time. Not only does the Core range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference. There are two ways to install these LED tubes: Rewire your existing fluorescent-based luminaires so the CorePro LEDtubes work directly on the Mains. Or simply change the fluorescent starter to an LED starter that can be used with your Electromagnetic ballasts.

Benefits

  • Optimized energy savings – about 50% more than fluorescent alternatives

  • Easy Installation – retrofit or rewire

Features

  • Choice of colors: 3000K, 4000K and 6500K

  • The right fit –600mm, 1200mm or 1500mm

Applications

  • Offices
  • Banks
  • Education
  • Food and Large Retailers
  • Light Commercial

Warning & Safety

  • NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.

  • Installation must be done according to the installation diagrams provided with the lamp or available online. Installation must be done by a certified professional.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LEDtube EM/Mains T8 en_AA pdf 3.0 MB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Explore the entire range of LED tubes pdf 5.5 MB
Additional literature
Signify jpg 1.2 MB

Visuals

Family-Photographs-CorePro LED tube EM/Mains T8
Multiple assets
Video
Learn how to install LEDtubes to Electro Magnetic ballast mp4 6.3 MB
Video
Get to know Philips LED tubes mp4 19.7 MB
Video
Learn how to install LEDtubes to direct mains mp4 7.9 MB
Packaging image
Packaging Image tif 1.8 MB

Photometry and Lighting design

Family-IES-CorePro LED tube EM/Mains T8
Multiple assets