Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, 70W TL-D, 6500 K, 3100 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1800mm 21W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, LED alternative to 70W TL-D, 6500 K, 3100 lm, CRI 80, 50000 hour(s), 147 lm/W, EEL D, G13, Beam angle 160 degree(s), Plastic, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003561802
Full order code: 871951447381200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product