Pakistan - English

Philips CorePro, LEDtube, T8, Mains, 600 mm, 220-240 V, 8.6 W, 18W TL-D, 4000 K, 950 lm, 30000 hour(s)

CorePro LEDtube 600mm 8.6W 840 T8 KSA

Product Description

CorePro, LEDtube, T8, Mains, 600 mm, 220-240 V, 8.6 W, LED alternative to 18W TL-D, 4000 K, 950 lm, 30000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929002000468
Full order code: 872016934578200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product