Pakistan - English

Philips CorePro LED spot MV

For your everyday lighting jobs, CorePro LEDspot mv is the perfect fit for spot lighting GU10 and deliver warm halogen-like light

Products

CorePro LEDspot 4.6-50W GU10 827 36D 5CT
CorePro LEDspot 4.6-50W GU10 827 36D 5CT
929001215252
Corepro LEDspot 4.6-50W GU10 827 36D UK
Corepro LEDspot 4.6-50W GU10 827 36D UK
929001215268
Corepro LEDspot 3.5-35W GU10 827 36D UK
Corepro LEDspot 3.5-35W GU10 827 36D UK
929001217897

Product family information

Description

CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. These GU10 LED spot lights are compatible with most existing fixtures with a GU10 LED base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver significant energy savings and minimize maintenance costs.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hospitality
  • Retail
  • Residential

Downloads