Pakistan - English

Philips CorePro, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 hour(s)

CorePro LEDspot 4.6-50W GU10 827 36D 5CT

Product Description

CorePro, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 hour(s), 77.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001215252
Full order code: 871869970029400

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone

Downloads

Family

Product