Pakistan - English

Philips CorePro, LEDspot, PAR16, 25 W, GU10, 4000 K, 230 lm, CRI 80, 15000 hour(s), Glass

Corepro LEDspot 2.7-25W GU10 840 36D

Product Description

CorePro, LEDspot, PAR16, 25 W, GU10, 4000 K, 230 lm, CRI 80, 15000 hour(s), Glass, 85.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001217702
Full order code: 871869672831400

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001217702 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929001217702 en_AA pdf 596.7 kB

Visuals

Product-Photographs-929001217702_EU
Multiple assets
Product-Diagrams-929001217702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Corepro LEDspot 2.7-25W GU10 840 36D ies 28.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB