Pakistan - English

Philips PL-S

most advanced LED replacements for compact fluorescent 2-pin PL-S lamp

Products

5PL-S/LED/13H/827/IF5/P/2P 20/1
5PL-S/LED/13H/827/IF5/P/2P 20/1
929001862804
5PL-S/LED/13H/835/IF5/P/2P 20/1
5PL-S/LED/13H/835/IF5/P/2P 20/1
929001863004
5PL-S/LED/13H/840/IF5/P/2P 20/1
5PL-S/LED/13H/840/IF5/P/2P 20/1
929001863104

Product family information

Description

Philips LED PL-S lamps make the transition to LED from CFL lamps as simple as replacing a lamp. The InstantFit (UL Type A) single-CCT and MainsFit (UL Type B) multi-CCT, 2-pin PL-S LED lamps are available for the selection. They offer a quickly and effectively replacement for 9W or 13W compact fluorescent PL-S lamps.

Benefits

  • Minimizes overall lighting costs

  • Offers cheapest and easiest upgrade to LED lighting technology

Features

  • High energy efficiency, over 40% energy savings

  • Long lifetime

Applications

  • Residential and multi-family complexes
  • Retail and hospitality

Downloads