Pakistan - English

Philips CorePro, LED, PL-S, 160 mm, 6 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 620 lm, 620 lm, 620 lm, 650 lm, 650 lm, 50000 hour(s)

6PL-S/COR/13H-5CCT/MF6/P/2P 20/1

Product Description

CorePro, LED, PL-S, 160 mm, 6 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 620 lm, 620 lm, 620 lm, 650 lm, 650 lm, 50000 hour(s), 108 lm/W, GX23, Plastic

Order code: 929004583004

Specifications

  • Cap-Base
    GX23
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product