Pakistan - English

Philips CorePro, LED, PL-S, 144 mm, 5 W, 3500 K, 560 lm, 50000 hour(s)

5PL-S/LED/13H/835/IF5/P/2P 20/1

Product Description

CorePro, LED, PL-S, 144 mm, 5 W, 3500 K, 560 lm, 50000 hour(s), 112.00 lm/W, GX23, Plastic

Order code: 929001863004

Specifications

  • Cap-Base
    GX23
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product